Southco Resource Center

We hope you find something interesting to read, watch and share.

Wing Knob-Style Captive Screw Provides Tool-Free Access

Wing Knob-Style Captive Screw Provides Tool-Free Access

Southco has expanded its captive hardware line with the addition of a captive screw that offers tool-free access. The 4C Wing Knob Captive Screw enables quick-access fastening by hand or tool, and features an over-molded, wing-style head that can be used to designate access through an array of standard and custom color options.

The 4C Wing Knob offers simplified positioning of sliding components, simple installation and quick-release for easy removal. Press-in, flare-in and Surface Mount Technology (SMT) options provide versatility for fastening and unfastening by hand or tool when mounting doors, panels and other hardware components in applications where space is limited.

Southco is the leading supplier of front panel hardware meeting xTCA requirements, with expertise in the functionality, flexibility, ergonomics and technicalities of PCI Industrial Computer Manufacturers Group (PICMG) standards affecting AdvancedTCA® (ATCA), AdvancedMC™ (AMC), and MicroTCA®.

As a member of PICMG, Southco has developed a full range of products including ejector handles, alignment/keying blocks and captive retention screws in accordance with their standards.

Visit Southco’s Electronics Resource Center page to learn more about our access hardware solutions for servers.

98a2393ba88121ba8754817227356344ed9e813b8bb8fe0f9ce65526f52b5137 18.216.169.23
please type in at least 2 letters...
Loading...