Southco Resource Center

We hope you find something interesting to read, watch and share.

One-Way Torque Hinge Offers Alternative to Gas Struts

May 01 2020
One-Way Torque Hinge Offers Alternative to Gas Struts

Southco has expanded its successful line of constant torque position control hinges with a new version that enables secure position control with minimal user effort. The E6 One-Way Constant Torque Hinge enables heavy doors and panels to be lifted more easily by removing friction from the hinge in one direction, while providing high torque to hold them securely in place.

Southco’s E6 One-Way Constant Torque Hinge provides reliable positioning with consistent operating efforts, eliminating the need for secondary support components such as gas struts and door stays to hold doors or panels in position. The E6 One-Way Constant Torque Hinge eliminates the resistance in the hinge in one direction, allowing a heavy door or panel or be easily lifted, and offers reliable hold-open functionality that prevents it from closing on the user.

Sealed for outdoor use and constructed from corrosion-resistant materials, the E6 One-Way Constant Torque Hinge offers increased longevity and requires no maintenance or adjustment over the lifetime of most applications, making it an ideal solution for off-highway access panels, automotive center consoles and industrial printers. Southco’s line of position control hinges is available in a wide variety of torque ranges, sizes and materials to satisfy a variety of application requirements.

 
See Related Resources