Southco Resource Center

We hope you find something interesting to read, watch and share.

New Magnetic Catches Combine Strength and Style

New Magnetic Catches Combine Strength and Style

Southco has introduced the latest product in its successful line of magnetic catches, with a new version that combines strength and style. Constructed of corrosion resistant stainless steel, the M5 Magnetic Catch combines a highly polished finish with the holding power of rare earth magnets to provide a robust and attractive solution for keeping doors and panels open or closed.

Southco’s M5 Magnetic Catches provide a reliable alternative to door stays, are well-suited to high vibration environments, and can be configured to provide nominal holding powers from 50-118 N (11-26 lbs) to accommodate multiple door sizes and weights with a significant tolerance for misalignment. With simple push-to-close and pull-to-open functionality, and a stylish high-gloss, stainless steel appearance, M5 Magnetic Catches offer an attractive solution for cabinets and doors in a variety of applications.

M5 Magnetic Catches are available in a range of swivel catch height options that can be mounted horizontally or vertically, and fixed catch options that mount flush to or directly on the surface to suit a wide range of door, panel and window dimensions. Swivel catches are easily adjusted to hold at any desired angle and include a rubber bumper surface to minimize noise from closing and vibration, while preventing scratching of the mating fixed catch.

Styled to complement applications including RV, rail, bus and marine equipment, Southco’s M5 Magnetic Catches provide the strength necessary to hold doors and panels in place with a range of configurations for flexible mounting and alignment. With its highly polished, stainless steel construction, the M5 offers exceptional corrosion resistance for challenging environments.

For more information about Southco’s line of entry door solutions, visit our Entry Door Latches & Locks Product page.

3c6584e637034e2244fec8f138a748b4332a787050ea465c592207c47f47fa14 18.188.150.86
please type in at least 2 letters...
Loading...