New Compression Latch with Visual Indicator Displays Latch Open Status
![New Compression Latch with Visual Indicator Displays Latch Open Status](https://media.southco.com/media/amasty/blog/cache/S/o/600/400/Southco-NPL-Compression-Latch-Visual-400X400.jpg)
Southco has expanded its line of VISE ACTION® Compression Latches with a new version that allows visual confirmation of latch open status. Southco’s E3 VISE ACTION® Compression Latch with Visual Indicator features brightly colored, reflective indicator wings that can be easily viewed when the latch is open, allowing latch status to be monitored at all times.
Southco’s E3 VISE ACTION® Compression Latch with Visual Indicator displays latch open status that can be seen from a minimum of five meters, making it an ideal choice for rail, semiconductor and industrial machinery enclosures where an unsecured door or panel could impact safety during operation.
By allowing operators to easily detect latch status, the E3 VISE ACTION® Compression Latch with Visual Indicator improves efficiency, enhances safety and reduces maintenance errors. Designed for heavy use, the E3 VISE ACTION® Compression Latch with Visual Indicator is NEMA 4 and IP65 compliant, making it a suitable choice for outdoor, high vibration or corrosive environments.
The E3 VISE ACTION® Compression Latch with Visual Indicator provides visual feedback of whether a panel is fully closed, semi-closed or not secured at all. Similar to Southco’s standard E3 line, the indicator version delivers robust, vibration-resistant fastening and is available in a variety of grip lengths, providing a simple upgrade for enhancing enclosure safety and security.
To learn more about Southco’s line of compression latches, visit our Compression Latches product page.