R5-0074-08
Dual-Lock Heavy Duty Butt-Joint Panel Fastening Latch, Steel, Zinc Plate, Yellow chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Yellow chromate |
| Access Restriction | Tool |
| Mounting Style | Mortise Mount, Side Mount |
| Class | R2/R5 - Panel Fastening Draw Latches |
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport