R4-05-41-9A01-77

Rotary Push-to-Close Latch, Micro Size, Two Stage, Direct Trigger, 8-32 Thread, Steel, Zinc Nickel, Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Color/Appearance Bright
Stage Two Stage
Mounting Hole 8-32 Thread
Installation Rivet / Screw
Operation Direct
Size Series Micro Size
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.