R4-05-23-401-10

Rotary Push-to-Close Latch, Micro Size, Single Stage, Hand Operation, 4.5 mm thru with Mounting Bracket, Steel, Zinc Plate, Bright Chromate Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Stage Single Stage
Mounting Hole 4.5 mm Thru with Mounting Bracket
Installation Rivet / Screw
Operation Hand Operated
Size Series Micro Size
Class R4 - Rotary Latches
4a7d13882dbb63581cc190f0d45ee3895e10c22c6491260b33a1366f24f10a54 13.58.91.217
please type in at least 2 letters...
Loading...