P7-A-513-11
ATCA, Ejector Package
| Material | Plastic |
|---|---|
| Color/Appearance | Black |
| Min. Outer Panel Thickness (mm) | 0.80 |
| Max Outer Panel Thickness (mm) | 1.50 |
| Profile | Low Profile |
| Microswitch Configuration | Lever |
| UL List | UL94-V0 |
| Class | P7 - ATCA Compliant Faceplate Mounting Hardware |
Here is a fully compliant single-source solution that makes it easy to meet the Advanced TCA PICMG 3.0 R2.0 specifications for faceplate mounting in telecom computer-rack-system installations. As a bonus, bundled pricing is available for users who purchase the complete solution.