MM-03-333-15-10

Star Slider Sliding Entry Door Lockset, Star Key Locking, Protruding Hook Latch Mechanism, 33.5 - 38mm (1.32 - 1.50 in) Door Thickness, Polished Stainless Steel

Request a Quote
Specifications
Class MM - Star Slider / Star Talon / Talon Sliding Door Locks
Rugged construction, corrosion-resistant materials, and attractive designs make these locks desirable for use in top-of-the-line marine environment applications. Various accessory handle, anti-rattle handle, self-adjusting door hook, and top-stop door-hold features equip them for quieter and more reliable use in rough seas.
Write Your Own Review
You're reviewing:Star Slider Sliding Entry Door Lockset, Star Key Locking, Protruding Hook Latch Mechanism, 33.5 - 38mm (1.32 - 1.50 in) Door Thickness, Polished Stainless Steel

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :