ME-03-701-10
Offshore Entry Door Latch, Curved, Left Swing, Privacy Knob, 12.7mm (.50 in) Door Thickness, Chrome Plated
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | Privacy Knob |
Sealed | No |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 12.70 |
Operation | Left Swing |
Handle Style | Privacy Knob |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles
Write Your Own Review