LG-8CBA1500
LOCKWELL® Pin, Single Acting, Button - Aluminum, 12.7 mm Shank Dia., 38.1 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 38.10 |
Actuation | Single Acting |
Handle Style | Button - Aluminum |
Length | 38.10 |
Shank Diameter | 12.7 mm (0.5 in) |
Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review