A6 - Quarter-Turn To Open Latches
Add the convenience of push-to-close operation on your enclosure, with this compact, robust latch that is easy to install and easy to operate. Just a quarter turn of the knob or hex socket retracts the slide for easy opening, and a simple push snaps the latch shut again
![A6 - Quarter-Turn To Open Latches A6 - Quarter-Turn To Open Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/A6-Quarter-Turn-To-Open-Latches-968x432.jpg)
These latches install quickly, using a threaded sleeve with lockwasher to clamp the latch body in position on the door panel. Slim-profile latch housing takes up little space inside the enclosure. Specify latches by grip/frame thickness, in either of two actuation styles.
- Knob-style provides convenience of hand actuation
- Tool-actuated style provides security of restricted access, plus a low profile on front of panel
- Available in two sizes, each with tool or knob actuation
- Series 40 Installation tool: P/N A6-0-15640-11
- Series 60 Installation tool: P/N A6-0-15641-11