MM - Grabber Panel Latches

A great latching mechanism for sliding door or clamshell compartment door applications. A dual-pawl design provides double the gripping power and keeps the latch centered on the "T"-shaped striker. Simple push-to-close action engages both pawls around striker and holds fast, despite forces applied by twisting or torque

MM - Grabber Panel Latches

The Grabber is a non-locking rim latch with a "T" shaped striker included. Simply push latch against striker to close. Rotating the latch knob causes the two spring-loaded pawls to retract from the striker.

  • Latch mechanism mounts behind door, only chrome-finished knob is visible
  • Actuating knob screws onto latch shaft, fastens with hidden set screw
  • Latch can be actuated only from the knob side
  • Marine-grade construction in chrome-plated brass and aluminum
  • Striker is nickel-plated brass
  • Fits door thickness range from 12.7 mm (.50") to 25.4 mm (1.00")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing MM - Grabber Panel Latches

View as Grid List

2 Items

Set Descending Direction
  1. No more items to load
b730605165da68c94d9f4016f70d587a0e1fa5c19877db96959b5e2866d8fed9 3.22.235.243
please type in at least 2 letters...
Loading...