24 - Flush T-Handle Style Self-Adjusting Compression Latches

Get the convenience of Southco self-adjusting compression latch design in a heartier construction. This latch enables you to apply sufficient compression to hold doors tight and rattle-free in heavier applications, yet still opens quickly and easily with a simple flip and rotation of the handle

24 - Flush T-Handle Style Self-Adjusting Compression Latches

Recessed cup with folding T-handle design provides sufficient leverage without taking up exterior space on door. Permits up to 1110N (250 lbs.) maximum working load applied to pawl where it contacts the frame.

  • Combines strength, versatility, and aesthetics in a single latch design
  • Bright metallic finishes highlight any panel design
  • User controls amount of compression applied
  • Polished stainless steel and chrome finishes also available
  • Multiple latch models provide a broad range of grip capabilities - from 19.1 mm (.75") to 61.9 mm (2.44")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 24 - Flush T-Handle Style Self-Adjusting Compression Latches

View as Grid List

6 Items

Set Descending Direction
d8dfdf14706f4bc3dfa12792a2028596beeb6b44f45bdf7f6bd6cec33bae7f47 18.222.254.247
please type in at least 2 letters...
Loading...