N5 - Lift-and-Turn Compression Latches
Southco compression latches ensure tight, vibration resistant door closure to seal out water and dust in the most strenuous applications. Lift-and-turn handle design keeps the latch easy to identify and operate, even in poor conditions, so users can work efficiently and protect themselves while the latch protects your equipment.

The N5 Compression Latch is designed for ergonomic operation, even under harsh conditions.
- Wide handle is easy to grab, even with a gloved hand.
- Provides strong compression to protect interior components.
- Small footprint makes the most of your space.
- Multiple locking, non-locking, and tool-operated options.
- Chrome-Plated Zinc Handle
- Black Powder Coat Zinc Handle
- Non-Locking
- Locking Without Lock Core
- Key Locking
- No.2 Phillips Recess
- Slotted Recess
- 4 (.16) Hex Recess
- 8 (.32) Hex Recess
NEMA 4 / IP65 Sealing Compliant
To search for a product certifications by part number, click here: