E3 - VISE ACTION® Compression Latches

Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion.  Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration.  Over-center latching resists accidental opening due to shock or vibration.  

E3 - VISE ACTION® Compression Latches

The smooth operation of the VISE ACTION® design aligns the pawl behind the frame and draws it up tight with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (0.25 in) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.

  • VISE ACTION® compression provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and eliminates noise and rattles
  • Simple, intuitive half-turn actuation
  • Provides sealing against the elements
  • Stops annoying noise and vibration
  • Over-center latching resists accidental opening
  • Available in a range of materials (zinc allow, stainless steel, aluminum) and finishes, including powder coating, chrome plating, electropolishing and passivation
  • Fixed and adjustable grips
  • Clockwise and counter-clockwise actuation
  • Wide range of head styles, including tool, hand, key locking and padlocking
  • Custom versions available designed for specific applications that require different sizes and  mounting styles, as well as compliance to industry standards for sealing, vibration, fire or cleanliness and hygiene
  • Wide range of accessories available to enhance sealing and security, as well as ease of opening the panel
  • ROHS (hazardous substances)
  • NEMA / IP (sealing)
  • EN45545 (fire)
  • EN61373 (vibration)
  • UL (safety standards)

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing E3 - VISE ACTION® Compression Latches

View as Grid List

Items 1 to 4342

Set Descending Direction
b0f46220646210819569410ce136f4d899f27164fb1cfa09fad34bbbb620c81b 18.219.214.90
please type in at least 2 letters...
Loading...