The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 12.7 mm Shank Dia., 25.4 mm Grip, Stainless Steel, NULL
LA-8CW1000
LOCKWELL® Pin, Single Ball Detent - Precision, Ring Handle w Shoulder, 12.7 mm Shank Dia., 25.4 mm Grip, Stainless Steel, NULL
Specifications
Material
Stainless Steel
Grip Length
25.40
Actuation
Single Ball Detent - Precision
Handle Style
Ring Handle w Shoulder
Length
25.40
Shank Diameter
12.7 mm (0.5 in)
Class
LA/LJ - LOCKWELL® Aerospace/Military Detent Pins
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.