MP - Pulls

The sleek and stylish MP Pulls feature a flush-mount design with flange shape flexibility and polished knobs. Easily installed, the pulls are fully surface mounted to accommodate multiple panel thicknesses.

MP - Pulls

MP Pulls are available with several flange shapes and with multiple chrome- or brass-plated finishes to complement virtually any decor. Overall polished look and metal actuation knob create a positive impression and a solid feel of quality

  • Choose bright chrome, satin chrome, or brass finishes, with knob and flange in matching or complementary finishes
  • Oval, square, and round flange designs are available to complement interior design
  • Complements "push-to-close" MP Point Latch and Coat Hook accessory
  • Cast zinc handle with chrome, brass or satin plating
  • Simple installation with a single M4 screw (not supplied)
  • Fully surface mounted to accommodate any panel thickness

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing MP - Pulls

View as Grid List

35 Items

Set Descending Direction
  1. No more items to load
c147bdd1e1bdd61c2453c0807c32c6989e8e6706cc1b92cd46b37305f89baa74 3.21.122.131
please type in at least 2 letters...
Loading...