H3-60-470-044
Swinghandle Latch, Large Size - 150 mm (5.9 in), With Padlock Hasp, Use with Linear Actuator or as Single Point Latch, 3 mm Double Bit DIN, Non-Sealed, Zinc Alloy, Satin Chrome Plated
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Satin |
Access Restriction | Pad Lockable |
Sealed | No |
Locking Option | 3 mm Double Bit DIN |
Secondary Padlock Hasp | Yes |
Type | Large - 150 mm (5.9 in) |
Class | H3 - Swinghandle Cam Latch |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
Write Your Own Review