H3-50-100-050
Swinghandle Latch, Medium Size - 125 mm (4.92 in), Without Padlock Hasp, Use with Linear Actuator, Locking DIN profile, no lock supplied, Non-Sealed, Zinc Alloy, Powder Coated, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Sealed | No |
Latching Points | Single or Three - Point |
Secondary Padlock Hasp | No |
Type | Medium - 125 mm (4.92 in) |
Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review