P7 - AdvancedMC™ (AMC) Module Handles and Light Pipes

Meet the requirements of the AMC.0 specifications for mezzanine-card modules – plus, enjoy added benefits of durability, user convenience, and aesthetic options – with these robust, die-cast module handles and light pipes developed specifically to keep pace with evolving PICMG telecom server standards.

P7 - AdvancedMC™ (AMC) Module Handles and Light Pipes

The module handles lock mezzanine cards securely in place when closed, and provide for automatic microswitch disengagement when unlatched. Light pipe brackets identify the operating status of the module and its mating microswitch through the use of color-coded status LEDs visible from the front of the module faceplate.

  • Easy snap-in installation on the faceplate saves time during manufacture and module insertion
  • Die-cast module handles with spring-loaded cams engage modules securely, resist vibration, and provide long-lasting durability
  • Ergonomic design provides good grip for disengaging module handle and removing module from carrier chassis
  • Operating the module handle automatically disengages the microswitch in order to allow for a graceful power-down during hot-swapping
  • Module handle provides a solid feel at three distinct detent points to let users know whether microswitch is actuated or released and the module is latched or unlatched
  • Die-cast light-pipe housings provide light path separation for multiple color-coded LEDs to show operating status
  • Module handles and light pipe housings are RoHS compliant
  • Module handles are available in different formats to fit the three standard module faceplate configurations – compact, mid-size, and full-size
  • Flush-style AMC Module Handles minimize protrusion on the faceplate for better aesthetics and to prevent snagging of cables
  • Custom-color handles are available for enhanced aesthetics or color-coded identification
  • Custom light pipe and module handle designs are also available
  • Southco AdvancedMC Module Handles and Light Pipes satisfy the PICMG AMC.0 R1.0 and R2.0 standards and the MicroTCA MTCA.0 standard

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing P7 - AdvancedMC™ (AMC) Module Handles and Light Pipes

View as Grid List

19 Items

Set Descending Direction
9bd19de790187e8c65d090715179c70706b882ef791a88907052dad379a99005 3.141.244.160
please type in at least 2 letters...
Loading...