CN - Keying and Receptacle Alignment Modules

These robust modules satisfy requirements of the AdvancedTCA® Base Specification for telecom applications – including the drop test – without additional support components. And multiple keying configurations provide any plug-in circuit board application with the ability to limit connections to only appropriately keyed boards.

CN - Keying and Receptacle Alignment Modules

These matched keying and receptacle modules are designed to ensure accurate alignment and to limit mating capabilities to the appropriate matched plug-in boards. They are both a durable and affordable alternative for fulfilling industry standards or simply assuring compatible board use in modular applications.

  • Robust construction passes PICMG drop test standards without added reinforcement
  • Die-cast zinc bodies and hardened steel pins include a nickel-plated finish to comply with RoHS standards
  • Flat-sided pins can be specified to be positioned in 45 degree increments to control keying options
  • Part of Southco's global one-stop-shopping solution for complete AdvancedTCA® access and mounting hardware
  • Modules are available for front board, backplane, midplane, and rear transition module applications
  • 64 unique pin configurations are available to maximize customization opportunities
  • Satisfy the requirements of the AdvancedTCA® Base Specification – PICMG 3.0 R2.0

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing CN - Keying and Receptacle Alignment Modules

View as Grid List

3 Items

Set Descending Direction
  1. No more items to load
d5d635a282a2e7716a9591a66e1250ba9c3f54750ef597c20ee05d1ccdea366c 3.12.151.20
please type in at least 2 letters...
Loading...