P7 - CompactPCI Inject/Eject Handles

Industry-standard fit is complemented by ergonomically friendly design enhancements that provide an ample grip, easily accessible release button, and low operating force for easier use. The paired upper and lower ejector handle designs include a microswitch interface in the lower ejector for electrical protection during board swapping.

P7 - CompactPCI Inject/Eject Handles

This handle offers a more ergonomic and competitively priced alternative for popular CompactPCI board applications. It's availability also enhances Southco's one-stop-shopping convenience for mounting hardware, captive screws, fasteners, and inject/eject levers for a wide variety of modular computing equipment boards and components.

  • Low operating force and straightforward action simplifies board insertion and withdrawal
  • A protected pushbutton prevents accidental operation of the ejector handle
  • The circuit-protecting microswitch can be operated even without rotation of the ejector handle
  • Fully RoHS compliant
  • Available to fit 3U, 6U, and 9U board/faceplate sizes
  • Includes separate handle styles for upper and lower ejector
  • Mounting accessories include mounting screws, mounting block for 3U, snap-in or press-in ferrules, and an independent microswitch assembly
  • Meets the requirements of PICMG 2.0 R3.0 and IEEE Std. 1101.10

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing P7 - CompactPCI Inject/Eject Handles

View as Grid List

2 Items

Set Descending Direction
  1. No more items to load
2803a98cdd17c5df4a099f2430121cd4980381043dbf88f186f5d105ada75268 18.222.172.32
please type in at least 2 letters...
Loading...