What is the structure of a Southco part number?

8335 views  July 10, 2019

All Southco part numbers begin with a 2-character Product Class, which identifies the product category. The Product Class is always followed by a dash. There can be up to 16 characters (including dashes) after the Product Class, and can contain numbers, letters or a combination of both.

Examples:

  • Letters and Number: 4C-PH-M3-1B0-K000
  • Numbers only: 64-10-113-50

Did you find it helpful?