Can latches be keyed?

706 views  March 27, 2024

Yes, latches can be equipped with key-locking systems to enhance security. These key-locking latches are used in applications like cabinets, doors, and enclosures where controlled access is needed.

Options include “keyed different” (each latch has its key), “keyed alike” (multiple latches share the same key), and “master keyed” (individual keys plus a master key for all). This added feature provides an extra layer of protection beyond basic latching mechanisms.


Did you find it helpful?