EH-5A-4V4-38
Surface Mount Hinge, 40 mm (1.57 in) size, with Mounting Holes, Zinc Alloy, Chrome Plated
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Installation | Rivet / Screw |
| Series | 40 Series |
| Class | EH - Surface Mount Hinges |
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.