The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 34mm (1.34 in) Grip, Stainless Steel, Passivated
E5-8018
Quarter-Turn Cam Latch Cam, 34mm (1.34 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Type
Fixed
Grip - Minimum (mm)
34.00
Grip - Maximum (mm)
36.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
515
2024-05-03
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
40
2024-04-15
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
33
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
20
2024-05-02
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
11
2024-05-03
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
10
2024-04-25
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-05-03
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
3
2024-05-01
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
2
2024-04-30
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
1
2024-05-03
info@tchweb.com
1.416.299.0089