E5-77-1-24

VISE ACTION® Compression Latch, Large Size, NULL, Stainless Steel, Pre-plated

Request a Quote
Specifications
Material Stainless Steel
Color/Appearance Natural
Mounting Style Concealed Mount
Type Accessory
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:VISE ACTION® Compression Latch, Large Size, NULL, Stainless Steel, Pre-plated