D8-319-313-190
DZUS® Quarter-Turn Stud, Size 9, Wing, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Head Style | Wing |
Size Series | Size 9 |
Stud Diameter | 9 mm (0.35 in) |
Stud Length (L) | 13.00 |
Length | 13.00 |
Shank Diameter | 9 mm (0.354 in) |
Type | Stud |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review