D5-PFSC3537ASEGTNA

DZUS® Quarter-Turn Stud Assembly, Steel

Request a Quote
Specifications
Material Steel
Type Stud Assembly
Class D5 - DZUS® Panel Line Quarter-Turn Fasteners
DFCI Number 3506-SC37A-EEGT

Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud Assembly, Steel

5eb300946bbb1711a8a902201376318b0875c5782fe6d413f7b33c6e24de1f34 3.138.192.138
please type in at least 2 letters...
Loading...