The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 35
D4-SR35SSNA
DZUS® Quarter-Turn Retainer, Size 35
Specifications
Size Series
Size 3.5
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
1219-R35-SS
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
157
2025-01-18
info@biscoind.com
1.800.323.1232
62e3a16a23f10aa0ed88d4f9d39b8201698c1be5fbacc78c433e39a46fa407f9
3.142.124.217
please type in at least 2 letters...