The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 4
D4-SQC4-25ZBYNA
DZUS® Quarter-Turn Receptacle, Size 4
Specifications
Receptacle Type
Square Hole
Size Series
Size 4
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
1219-QC425-Z3Y
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
a7178feb6103335ceffbb7875f91a4df67fa6d64d32149c3a02ae2ed2995516e
3.131.37.236
please type in at least 2 letters...