The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 5, Stainless Steel Passivated
D4-S5-275SS
DZUS® Quarter-Turn Retainer, Size 5, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Receptacle Style
Rivet-on
Size Series
Size 5
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
75
2024-05-07
sales@htfinc.com
1.800.466.1940