The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 3
D4-GH3NA
DZUS® Quarter-Turn Retainer, Size 3
Specifications
Size Series
Size 3
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
127H-3
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2778
2025-01-18
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
50
2025-01-18
sales@dbroberts.com
1.800.773.5388
402a5c8f0d4d1ff29df01018e911edae4473fdcf6fc16298e7c4d672f5c110c9
3.144.119.38
please type in at least 2 letters...