D4-F35T9DCBYNA

DZUS® Quarter-Turn Stud, Size 35, Slotted Flush

Request a Quote
Specifications
Head Style Slotted Flush
Size Series Size 3.5
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 2356-20-9D-C3Y
Mil-Spec MIL-F-5591C

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 35, Slotted Flush