D4-AJW4-25
DZUS® Quarter-Turn Stud, Size 4, Wing, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Head Style | Wing |
Size Series | Size 4 |
Stud Length (L) | 6.35 |
Length | 6.35 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review