D3-334-300-130

DZUS®

Request a Quote
Specifications
Material Steel
Finish Zinc Immersion Coating
Min. Outer Panel Thickness (mm) 0.70
Max Outer Panel Thickness (mm) 2.50
Receptacle Style Clip-on
Class D3 - DZUS® PANEX Quarter-Turn Fasteners

FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.