D2-523-100-040

DZUS® Quarter-Turn Retainer, Small Size, Plastic Natural

Request a Quote
Specifications
Material Plastic
Finish Natural
Size Series Size 3.5
Type Retainer
Class D2 - DZUS® Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Retainer, Small Size, Plastic Natural

6c864c66cf37c5146f0e75e703a1826c90445acfcca3ff64083c246a464c2c03 3.133.91.171
please type in at least 2 letters...
Loading...