D2-517-1120-190

DZUS® Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Head Style Slotted - Large Flange
Size Series Size 7
Stud Diameter 7 mm (0.28 in)
Stud Length (L) 20.00
Length 20.00
Shank Diameter 7 mm (0.276 in)
Type Stud
Class D2 - DZUS® Rapier Quarter-Turn Fasteners
5c670371c6ffcc424f299e88f8a9ea5054b7c3d0288914d23ad632a53694997d 3.15.145.105
please type in at least 2 letters...
Loading...