D2-517-1107-190

DZUS® Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Head Style Slotted - Large Flange
Size Series Size 7
Stud Diameter 7 mm (0.28 in)
Stud Length (L) 7.00
Length 7.00
Shank Diameter 7 mm (0.276 in)
Type Stud
Class D2 - DZUS® Rapier Quarter-Turn Fasteners
80d90c537791160bc5bea7a73754f1a7ae33eed2360ab69053e230649deb63fa 18.218.121.8
please type in at least 2 letters...
Loading...