CM-L610
Cam Lock Cam, Steel, Zinc plated
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Cam Type | Hook, Type 2 |
CAM Offset | 9.50 |
CAM Housing Length | 31.80 |
Class | CM - Cam Lock Latches |
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
Write Your Own Review