C5-94-45-3

Compression Latch, Sealed Lever Latch, Key Choice, Locking without lock core, 31-41mm Panel, 45-57mm Grip, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Key Choice
Head Style Locking without Lock Core
Min. Outer Panel Thickness (mm) 31.00
Max Outer Panel Thickness (mm) 41.00
Grip - Minimum (mm) 45.00
Grip - Maximum (mm) 57.00
Size Series Standard
Packaging Layer Packed
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class C5 - Sealed Lever Latches
d0e479f8166bed5a2f75689bf1442dfab55b1c3c49027b7dd20a7f7c3ff7c838 18.226.94.15
please type in at least 2 letters...
Loading...