C2-53-21-3

Compression Latch, Lever Latch, Key Locking, 1-5mm Panel, 18-40mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright

Request a Quote
Specifications
Integrated Bumper Yes
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Bright
Access Restriction Key Locking
Sealed No
Grip Type Adjustable
Head Style Key Locking
Series Push to Lock
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 5.00
Grip - Minimum (mm) 18.00
Grip - Maximum (mm) 40.00
Profile Flush
Packaging Layer Packed
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.

Write Your Own Review
You're reviewing:Compression Latch, Lever Latch, Key Locking, 1-5mm Panel, 18-40mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.