C2-43-145-3

Compression Latch, Lever Latch, Tool Locking, Raiway Standard, 1-8mm Panel, 23-46mm Grip, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Integrated Bumper No
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Sealed Yes
Grip Type Adjustable
Head Style Railway Standard
Series Standard
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.