AC-10-361-11-MK10
Actuator, Single or Multi Point, With Cable Bracket, Large Handle, Flush Mount, Standard Key Multiple Key Codes (2 Keys Included), Nylon, Black
| Material | Nylon |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Locking Option | Standard Key Multiple Key Codes (2 Keys Included) |
| Mounting Hole | M6 Thread |
| Actuator Type | Rectangular Large Handle, Flush Mount |
| Actuation Style | Single or Multi Point, With Cable Bracket |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.