A2-54-501-11

Compression Lever Latch Spacer, Steel, Zinc Plated

Request a Quote
Specifications
Material Malleable Iron
Class A2/A7 - Over-Center Lever Latches

Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.