M1 - Compression Latches
Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1
![M1 - Compression Latches M1 - Compression Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/M1%20Compression%20ProductClass%20page-968x432.jpg)
The sleek flush-mount design of these latches gives designers a more stylish alternative for delivering the functionality of compressive action that provides a watertight seal and dampens vibration to reduce noise and rattle. Simply lift the handle to release compression; and turn to have the pawl clear the frame.
- Lift-and-turn action eliminates wear and tear on pawl and frame
- Durable corrosion-resistant materials withstand use in outdoor environments
- Available in two sizes and multiple finishes to suit a variety of panels
- Supplied with gaskets and "O" rings for complete sealing where a watertight fit is desired
- Installs conveniently in a single round hole
- Concealed fasteners provide a clean exterior appearance
- Fits Southco "one look, one latch" program for marine applications
- Six pawl options offer greater flexibility for custom fit
- 2.5" model is available in a locking version, with basic keylock or 3-wafer keylock
- Available in polished stainless steel finish, or in black, white, or beige polycarbonate construction..test
- M1 Lift-& Turn Compression Latches are suitable for applications involving NEMA 12 and IP-65 requirements..test
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: