F2 - Multi-Point Latching Systems

Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.

F2 - Multi-Point Latching Systems

The Southco F2 Multi-Point Latching System, engineered to meet industrial design requirements, is available with varying lengths and latch-point locations to fit a wide range of enclosure shapes and sizes.

  • The complete system consists of an actuator assembly, rod assemblies, and keepers – each ordered separately
  • Rod assemblies mounted above and below the actuator engage in opposite directions to keep door centered in frame
  • Thin-profile mechanism mounts close to door edge, provides compression at door edge and on interior gasket
  • Latching mechanisms are all outside the gasket seal, won't disrupt gasket sealing
  • System engages when door is up to 15 mm away from the closed position
  • Roller on keeper assembly provides for smooth operation
  • Includes locking option for added security
  • Actuator assembly available with locking or non-locking handle
  • Rod assemblies are available in multiple lengths, with variable latch-point placement
  • Keepers available in grip ranges from 15 mm (.59") to 25 mm (.98")
  • Maximum working load: 100 N (22 lbs.) per latch point, 500 N (112 lbs.) for entire system
  • Flammability rating: UL94-V0 for all plastic components

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing F2 - Multi-Point Latching Systems

View as Grid List

18 Items

Set Descending Direction
  1. F2-10-875-37

    Rod Assembly

  2. F2-10-625-25

    Rod Assembly

  3. F2-10-500-14

    Rod Assembly

  4. F2-10-750-36

    Rod Assembly

  5. F2-10-250-2

    Rod Assembly

  6. F2-10-125-1

    Rod Assembly

  7. F2-10-875-147

    Rod Assembly

  8. F2-10-375-3

    Rod Assembly

  9. F2-10-750-26

    Rod Assembly

  10. F2-10-625-15

    Rod Assembly

  11. F2-10-375-13

    Rod Assembly

per page