82-56-485-50

DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips Recess, Steel Powder Coat

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Head Style Phillips Flush
Installation Press-in
Size Series Medium Size 82
Stud Length (L) 15.90
Length 15.90
Type Stud Assembly
Class 81/82/85 - DZUS® Lion Quarter-Turn Fasteners

The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.