62-43-301-3
Compression Latch, Lift & Turn, Medium Size, Flush Style, Tool Locking, Phillips Recess, Zinc Alloy, Chrome Plated, Textured
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Textured |
| Access Restriction | Tool |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 6.00 |
| Grip - Minimum (mm) | 26.00 |
| Grip - Maximum (mm) | 36.00 |
| Grip - Minimum (Cam Reversed) (mm) | 36.00 |
| Grip - Maximum (Cam Reversed) (mm) | 46.00 |
| Profile | Flush |
| Size Series | Medium Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5 |
| Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation